IESNA:LM-63-2002
[TEST]P955693
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]52340
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
10506.8 10512.3 10490.1 10443.1 10169 9883.8 9836.8 10063.8 10589.8 11290.3
12137.5 13112 14139.1 14889.4 15465.3 16035.6 16556.1 16869 16976.9 16860.6
16273.7 15218.9 13870.6 11733.2 8615.8 5016.7 3895.4 3563.2 3167.3 2580.3
1982.3 1539.3 1154.5 722.6 412.5 166.1 0
10506.8 10462.5 10440.3 10409.9 10144.1 9853.4 9811.8 10016.7 10523.4 11246
12071 13012.3 14039.5 14814.7 15368.4 15949.8 16464.7 16797 16952 16813.6
16182.3 15149.7 13779.2 11550.5 8344.5 4858.9 3851.1 3529.9 3128.5 2536
1957.4 1519.9 1099.1 694.9 401.4 160.6 0
10506.8 10492.9 10481.8 10451.4 10241 9961.3 9872.8 10041.6 10484.6 11162.9
11965.8 12868.4 13887.2 14784.2 15404.4 15980.2 16586.6 16999.1 17256.6 17234.4
16808 15861.2 14562.7 12541.7 9559.9 5653.4 3920.3 3560.4 3228.2 2768.6
2234.2 1661.1 1229.2 802.9 437.4 199.3 0
10506.8 10481.8 10468 10492.9 10348.9 10108.1 10000.1 10085.9 10396 10938.7
11661.3 12466.9 13399.9 14407.7 15213.3 15852.9 16467.5 17001.8 17320.2 17469.7
17303.6 16722.2 15686.8 13870.6 11135.2 7123.6 4033.8 3347.2 3045.4 2685.5
2303.5 1913.1 1481.2 988.4 564.8 251.9 0
10506.8 10495.7 10504 10559.4 10531.7 10404.3 10246.5 10229.9 10371.1 10695
11193.4 11835.7 12605.3 13491.3 14457.5 15351.8 16046.7 16650.2 17184.6 17577.7
17688.5 17444.8 16838.5 15850.1 13917.6 10490.1 5838.9 2962.4 2331.1 1962.9
1600.2 1290.2 1005 708.8 384.8 141.2 0
10506.8 10512.3 10542.7 10617.5 10689.5 10689.5 10614.7 10545.5 10556.6 10692.3
10960.8 11381.6 11949.2 12619.2 13369.5 14321.9 15335.2 16190.7 16686.2 16918.8
17071.1 17145.8 17120.9 17090.4 16794.2 15050 11268.1 6276.4 2854.4 1832.8
1442.4 1118.5 816.7 562 323.9 119 0
10506.8 10517.8 10576 10664.6 10791.9 10905.4 10983 11043.9 11038.3 11143.5
11320.7 11592 11968.6 12400.5 12929.3 13574.3 14308 15113.7 15839 16439.8
17046.1 17727.2 18408.3 19117 19994.7 20487.5 18967.5 15005.7 9695.6 4869.9
2336.7 1436.9 974.5 634 362.7 127.4 0
10506.8 10526.1 10606.4 10733.8 10872.2 11010.6 11176.8 11365 11592 11882.7
12253.7 12680.1 13139.7 13649.1 14255.4 14997.4 15836.3 16761 17768.7 18859.6
20119.3 21495.2 23034.6 24565.6 26282.1 28278.3 30224.6 30717.4 28928.9 24679.1
18344.6 11636.3 6785.8 3748.7 1655.6 398.7 0
10506.8 10553.8 10650.7 10797.5 10941.4 11071.5 11229.4 11445.3 11697.2 12079.3
12583.2 13161.8 13848.4 14695.6 15725.5 17001.8 18480.3 20191.2 22035.1 23917.8
26057.9 28090 30487.6 32923.9 35847.6 38721.3 42375.9 46290.6 49405.3 49078.6
43189.8 32547.4 20573.3 8244.8 1506.1 332.2 0
10506.8 10551.1 10670.1 10808.5 10952.5 11107.5 11270.9 11489.6 11752.6 12131.9
12597 13156.3 13818 14667.9 15722.8 17062.8 18596.5 20451.5 22500.2 24598.8
26802.6 29053.5 31464.9 34095.1 36902.4 39828.8 43151.1 46761.3 50288.5 50911.4
45036.5 32871.3 18649.1 4856.1 1035.4 307.3 0
10506.8 10548.3 10642.4 10827.9 10980.2 11149.1 11287.5 11489.6 11766.5 12098.7
12500.1 12956.9 13477.4 14191.7 15130.3 16265.4 17638.6 19327.5 21251.6 23350.2
25459.9 27622.1 29856.4 32240.1 34842.6 37400.7 40066.9 42400.8 44175.4 42904.7
36977.1 25482 11090.9 2140.1 645.1 213.2 0
10506.8 10537.2 10664.6 10825.1 10971.9 11118.6 11257 11417.6 11641.9 11882.7
12167.9 12444.8 12721.6 13095.4 13643.6 14368.9 15241 16412.1 17790.9 19352.4
21052.3 22810.3 24537.9 26293.2 28117.7 29825.9 31539.7 33092.8 33422.3 30526.4
24615.4 16913.2 7217.7 1436.9 431.9 119 0
10506.8 10537.2 10642.4 10764.2 10886.1 10960.8 11035.6 11099.2 11157.4 11226.6
11248.7 11174 11032.8 10883.3 10778.1 10772.5 10922 11348.4 12040.6 12912.7
13945.3 15083.2 16229.4 17370.1 18477.5 19399.4 19947.6 20254.9 19474.2 16381.7
12012.9 7428.1 2962.4 841.6 310.1 77.5 0
10506.8 10498.5 10523.4 10559.4 10537.2 10390.5 10163.5 9822.9 9374.4 8781.9
8040 7176.2 6317.9 5600.8 5030.5 4559.8 4197.2 3964.6 3845.6 3817.9
3892.6 4042.1 4186.1 4327.3 4393.7 4285.8 3953.5 3424.7 2616.3 1857.7
1351.1 980.1 714.3 501.1 301.8 80.3 0
10506.8 10437.5 10351.7 10182.8 9878.3 9371.6 8693.3 7832.3 6868.8 5994
5276.9 4654 4078.1 3651.8 3419.2 3311.2 3236.5 3145.1 3048.2 2956.8
2848.9 2702.1 2530.5 2378.2 2231.5 2084.7 1940.8 1785.7 1603 1395.4
1182.2 974.5 753.1 517.7 282.4 63.7 0
10506.8 10368.3 10116.4 9690 9025.6 8081.5 7046 6060.4 5335.1 4717.7
4191.6 3895.4 3723.7 3574.2 3419.2 3289.1 3219.9 3194.9 3147.9 3042.7
2890.4 2738.1 2583.1 2433.6 2270.2 2109.7 1946.3 1771.9 1603 1417.5
1220.9 1002.2 753.1 487.3 249.2 52.6 0
10506.8 10324 9900.4 9205.5 8186.7 6943.6 5891.5 5163.4 4582 4219.3
4047.7 3889.9 3723.7 3546.5 3383.2 3283.5 3253.1 3236.5 3197.7 3073.1
2785.2 2621.8 2475.1 2333.9 2203.8 2082 1932.5 1766.4 1589.2 1389.8
1173.9 941.3 697.7 470.7 251.9 69.2 0
10506.8 10252 9662.3 8701.6 7383.8 6088.1 5260.3 4648.4 4316.2 4172.2
3992.3 3817.9 3698.8 3571.5 3397 3286.3 3236.5 3170 2876.6 2752
2710.4 2693.8 2646.8 2572 2458.5 2309 2098.6 1902 1686.1 1470.1
1248.6 1027.1 797.4 564.8 332.2 113.5 0
10506.8 10232.7 9512.8 8319.6 6821.8 5650.7 4911.5 4438 4296.8 4133.5
3934.2 3798.5 3712.7 3599.2 3391.5 3250.3 3139.6 2835 2729.8 2685.5
2649.5 2641.2 2608 2519.4 2367.1 2187.2 1993.4 1783 1564.2 1367.7
1176.6 988.4 808.4 625.7 628.5 476.2 0
10506.8 10157.9 9302.4 7954.1 6395.4 5387.7 4701 4396.5 4294.1 4108.6
3917.5 3795.7 3723.7 3610.2 3366.6 3153.4 2873.8 2655.1 2585.9 2522.2
2480.6 2455.7 2342.2 2214.9 2070.9 1926.9 1758 1594.7 1414.7 1232
1060.4 883.2 717.1 863.8 775.2 260.2 0
10506.8 10135.8 9227.7 7824 6221 5177.2 4562.6 4379.9 4285.8 4105.8
3917.5 3804 3751.4 3646.2 3350 3037.1 2671.7 2519.4 2422.5 2345
2306.2 2220.4 2076.4 1943.5 1807.9 1655.6 1522.7 1389.8 1248.6 1121.3
1057.6 836.1 694.9 960.7 443 110.7 0
10506.8 10171.8 9283 7840.6 6259.8 5246.5 4587.5 4391 4313.4 4136.3
3934.2 3826.2 3770.8 3676.7 3388.7 3039.9 2666.1 2513.9 2411.4 2331.1
2286.8 2203.8 2062.6 1938 1799.6 1652.8 1506.1 1373.2 1243.1 1088.1
952.4 783.5 694.9 963.5 382.1 94.1 0
